Sensor/actuator cable - SAC-5P-M12MS/ 3,0-PUR SH BR - 1019327

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1019327
Packing unit 1 pc
Sales key BF1CKA -
Minimum order quantity 50 pc
GTIN 4055626512006
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close