PCB terminal block - SPT 16/ 1-V-10,0 PIN4,6CSAMPLE - 1018843

The figure shows the standard type

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 10 mm, number of positions: 1, connection method: Push-in spring connection, color: green

Price:

Overview

Technical data

Accessories

Approvals

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1018843
Packing unit 50 pc
Sales key AABEAA -
Minimum order quantity 50 pc
GTIN 4055626504285
Weight per Piece (excluding packing) 9.514 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close