Sensor/actuator cable - SAC-4P-40,0-28X/M12FS SH OD - 1012237

Sensor/actuator cable, 4-position, PE-X/PE-X, black-gray RAL 7021, free cable end, on Socket straight M12, A-coded, cable length: 40 m, for outdoor applications, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C to +105°C
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1012237
Packing unit 1 pc
Sales key BF1CJA -
Minimum order quantity 25 pc
GTIN 4055626489414
Weight per Piece (excluding packing) 2,970.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close