SMSTBA 2,5/ 8-G-5,08 GY - 1011904

The figure shows a 10-position version of the product

PCB headers, number of positions: 8, pitch: 5.08 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 1011904
Packing unit 50 pc
Sales key AAAFFA -
Minimum order quantity 50 pc
GTIN 4055626487304
Weight per Piece (excluding packing) 4.600 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close