Power cable - SAC-4P-MRT/ 3,0-PUR/FRT SCO - 1011313

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12, T-coded, on Socket angled M12, T-coded, cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1011313
Packing unit 1 pc
Sales key BF1CCP -
Minimum order quantity 50 pc
GTIN 4055626485669
Weight per Piece (excluding packing) 375.370 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close