Fuse modular terminal block - UT 4-HESI (5X20) 690V/2 - 1003316

Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Screw connection, cross section: 0.14 mm²- 6 mm², AWG: 26 - 10, nominal current: 6.3 A, nom. voltage: 500 V, width: 6.2 mm, fuse type: G / 5 x 20, mounting type: NS 35/7,5, NS 35/15, color: black

Price:

Overview

Technical data

Accessories

Downloads

Drawings



Circuit diagram  

Circuit diagram

Back to top

General

Number of levels 1
Number of connections 2
Nominal cross section 4 mm²
Color black
Insulating material PA
Flammability rating according to UL 94 V0
Area of application Railway industry
Machine building
Plant engineering
Maximum power dissipation for nominal condition 1.6 W
Fuse G / 5 x 20
Fuse type Glass / ceramics / ...
Rated surge voltage 6 kV
Degree of pollution 3
Overvoltage category III
Insulating material group I
Maximum power dissipation max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload)
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload)
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit)
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit)
Connection in acc. with standard IEC 60947-7-3
Maximum load current 10 A (the current is determined by the fuse used)
Nominal current IN 6.3 A
Nominal voltage UN 500 V (up to 690 V for pollution degree II)
Open side panel No
Back to top

Dimensions

Width 6.2 mm
Length 57.8 mm
Height NS 35/7,5 73 mm
Height NS 35/15 80.5 mm
Back to top

Connection data

Conductor cross section solid min. 0.14 mm²
Conductor cross section solid max. 6 mm²
Conductor cross section flexible min. 0.14 mm²
Conductor cross section flexible max. 6 mm²
Conductor cross section AWG min. 26
Conductor cross section AWG max. 10
Conductor cross section flexible, with ferrule without plastic sleeve min. 0.14 mm²
Conductor cross section flexible, with ferrule without plastic sleeve max. 4 mm²
Conductor cross section flexible, with ferrule with plastic sleeve min. 0.14 mm²
Conductor cross section flexible, with ferrule with plastic sleeve max. 4 mm²
2 conductors with same cross section, solid min. 0.14 mm²
2 conductors with same cross section, solid max. 1.5 mm²
2 conductors with same cross section, stranded min. 0.14 mm²
2 conductors with same cross section, stranded max. 1.5 mm²
2 conductors with same cross section, stranded, ferrules without plastic sleeve, min. 0.14 mm²
2 conductors with same cross section, stranded, ferrules without plastic sleeve, max. 1.5 mm²
2 conductors with same cross section, stranded, TWIN ferrules with plastic sleeve, min. 0.5 mm²
2 conductors with same cross section, stranded, TWIN ferrules with plastic sleeve, max. 2.5 mm²
Connection method Screw connection
Stripping length 9 mm
Internal cylindrical gage A4
Screw thread M3
Tightening torque, min 0.6 Nm
Tightening torque max 0.8 Nm
Back to top

Standards and Regulations

Connection in acc. with standard IEC 60947-7-3
Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 4.0 27141116
eCl@ss 4.1 27141116
eCl@ss 5.0 27141116
eCl@ss 5.1 27141100
eCl@ss 6.0 27141100
eCl@ss 7.0 27141116
eCl@ss 8.0 27141116
eCl@ss 9.0 27141116
Back to top

ETIM

ETIM 2.0 EC000897
ETIM 3.0 EC000899
ETIM 4.0 EC000899
ETIM 5.0 EC000899
ETIM 6.0 EC000899
ETIM 7.0 EC000899
Back to top

UNSPSC

UNSPSC 6.01 30211811
UNSPSC 7.0901 39121410
UNSPSC 11 39121410
UNSPSC 12.01 39121410
UNSPSC 13.2 39121410
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close