High-current terminal block - PTPOWER 35-EX BU - 1002535

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, width: 16 mm, color: blue, mounting type: NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Quick and easy connection is now also possible for large conductors with the high-current terminal block
  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design and front connection enable wiring in a confined space
  • In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection

Key Commercial Data

Orderkey 1002535
Packing unit 10 pc
Sales key BE2211 -
Minimum order quantity 10 pc
GTIN 4055626468464
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close