Sensor/actuator box - SAC-8P-MS/ 3,5-PURSH/SACB EN - 1001336

Sensor/actuator box, connection method: M12-SPEEDCON-socket, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No; master cable connection: Pluggable screw connection 180°, cable length: 3.5 m, shielding: no, Customer version, assembled with SAC-8P-MS/ 3,5-PUR SH SCO and seal insert SACB-D PG 13,5 (4,0-6,5) YE



Technical data


Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1001336
Packing unit 1 pc
Sales key BF3CCD -
Minimum order quantity 25 pc
GTIN 4055626469829
Weight per Piece (excluding packing) 459.400 g


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.