Electronic device circuit breaker - ECP-E 3A - 0900317

Electronic device circuit breaker, number of positions: 1, connection method: Screw connection, width: 12.5 mm, fuse type: electronic, fuse type: Automatic device, mounting type: on base element, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be plugged onto TMCP SOCKET M base
  • Design width of just 12.5 mm
  • The operating or error state is indicated by a multi-color LED as well as an integrated status output (12)

Key Commercial Data

Orderkey 0900317
Packing unit 5 pc
Sales key CLA133 -
Catalog page Page 324 (C_4_2017)
GTIN 4046356103985
Weight per Piece (excluding packing) 42.560 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close