Conductor marker - UC-WMCO 2,9 (12X3,5) RD CUS - 0829064

Conductor marker, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: slide on, cable diameter range: 2.1 - 2.9 mm, lettering field size: 12 x 3.5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0829064
Packing unit 1 pc
Sales key BG8127 -
Catalog page Page 172 (C_5_2013)
GTIN 4046356538688
Weight per Piece (excluding packing) 7.889 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close