Conductor marker - UC-WMCO 2,9 (21X3,5) VT - 0827578

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: slide on, cable diameter range: 2.1 - 2.9 mm, lettering field size: 21 x 3.5 mm



Technical data



Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827578
Packing unit 10 pc
Sales key BG2217 -
Minimum order quantity 10 pc
Catalog page Page 207 (C_3_2017)
GTIN 4046356445146
Weight per Piece (excluding packing) 10.400 g
Country of origin PL (Poland)


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.