M12 push-pull connectors

M12 push-pull connectors

The new standard for automation technology

Easy connection, quick latching: M12 connectors with push-pull inside locking allow reliable and tool-free insertion. Realize compact housing designs, even for applications in confined spaces and with high cabling density – for example, in factory automation applications.

Your advantages

  • Plug and Produce: Quick and reliable connection even in confined spaces
  • Greater flexibility: One M12 device connection for screw and push-pull connectors
  • Easy design-in: Countersunk M12 ports for compact device concepts
  • Flying leads: Connectors with internal and external locking
  • Highly future-proof: Standardized product range for worldwide availability

Plug and Produce

Plug and Produce  

Plug and Produce

Make connections reliably and conveniently with the cross-manufacturer locking system – even in confined spaces. You will reduce installation times by up to 80% compared to screw connections.

Greater flexibility

Greater flexibility  

Greater flexibility

The M12 Duo contour allows flexible field wiring with proven M12 screw connectors or the new push-pull fast-connection technology. Integrating push-pull devices into existing M12 solutions is also easy.

More compact designs

More compact designs  

More compact designs

The new M12 push-pull concept with countersunk M12 ports allows flush integration into the housing. This allows you to realize more compact designs with a higher packing density.

Flying leads

Flying leads  

Flying leads

Realize extensions in the field easily: You can realize flying leads with connectors with push-pull internal and external locking.

Highly future-proof

Highly future-proof  

Highly future-proof

The consistently standardized push-pull product range ensures worldwide availability. With IEC 61076-2-010 standardization, it is compatible across manufacturers.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


M12 Push-Pull connectors

Easy and secure quick locking system


Shielded M12 crimp connectors

Assembly via proven crimp connection


Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting