Peruse our wide-ranging product program for just the right choice for use in your customer's home and your own. See for yourself the advantages our products offer.
The color-coded, double-level terminal blocks are just 3.5 mm wide and enable clear visual assignment of the terminal points to the wire colors.
Our distribution blocks ensure flexible and cost-effective load and control current distribution. They can be used straight away and expanded as needed.
Our power supply has been specially developed for use in the installation distributor and ensures top energy efficiency with its low no-load losses.
Our modular-design pluggable type 2 protective devices protect your sub-distribution from damage caused by surge voltages, and they are delivered ready for installation.
Our programmable logic relay system enables you to automate small applications such as louver controls with minimum effort and easy wiring.
Our universal industrial relay system is exceptionally well suited for switching LED lamps because it is designed for high inrush currents.
"$pageName" on