Back to overview

new

Narrow electronic circuit breakers – remote reactivation

The PTCB electronic circuit breakers are now also available with inverted status output and reset input. Choose between adjustable and fixed nominal current versions. You can combine the narrow, single-channel devices with the CLIPLINE complete terminal block system.

Your advantages

  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: extremely narrow protection with a width of just 6 mm
  • Flexible use made possible by fine nominal current increments for a wide range of applications
  • Enhanced diagnostic and control options with the integrated status output and reset input

Main features

  • Overall width: 6 mm
  • Operating state indicated via LED display in traffic light colors
  • Inverted status output and reset input
  • Flexible use
  • Individual marking options
  • Integrated remote signaling function
  • Push-in connection


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers