Back to overview

new

Narrow electronic circuit breakers – Universal at 6 mm

The PTCB electronic circuit breakers are now also available in 1 A and 8 A versions. They are ideally suited for simple and space-saving potential distribution. You can combine the narrow, single-channel devices with the CLIPLINE complete terminal block system.

Your advantages

  • Simple application setup, thanks to the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: Narrowest protection with a width of just 6 mm
  • Flexible use, thanks to fine nominal current increments for a wide variety of applications

Main features

  • Overall width: 6 mm
  • Operating state indicated via LED display in traffic light colors
  • Fixed nominal current
  • Satisfies requirements in accordance with NEC Class 2
  • Flexible use
  • Integrated remote signaling function


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close