Back to overview

new

Fuse terminal blocks with screw connection – Simple fuse protection of all applications

UK lever-type fuse terminal blocks provide the right fuse holder for various applications. With up to 32 A and a power dissipation of up to 4 W, they are perfect for demanding standard or photovoltaic applications up to 1,000 V.

Your advantages

  • Photovoltaic version up to 1,000 V in accordance with IEC 60269-6
  • Easily accessible fuse openings
  • Convenient replacement of fuse-links
  • Quick identification of faulty fuses, thanks to LED status indicator
  • Easy to bridge

Main features

  • Conventional screw connection
  • DC voltage: 1,000 V
  • Current: 32 A
  • Power dissipation of up to 4 W possible
  • The spacer can be used for higher thermal loads