Back to overview

new

Sensor/actuator terminal blocks with Push-in connection – Connecting sensors in a way that saves space

The 3.5 mm wide initiator/actuator terminal blocks enables the space-saving connection of sensors with two signal outputs. All sensor connections, including PE, are connected to just one terminal block.

Your advantages

  • Flexible feed-in and bridging with feed-in terminals of the same shape
  • Clear marking, thanks to marking on all levels
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • Use of CLIPLINE complete standard accessories
  • Space-saving wiring of bipolar sensors and actuators in just one terminal block

Main features

  • Terminal block width: 3.5 mm
  • Push-in connection
  • Connection for bipolar sensors
  • Maximum signal density
  • Voltage: 250 V
  • Current: 13.5 A