Back to overview

new

Fuse terminal blocks with Push-in connection – Simple fuse protection of all applications

The screw cap fuse terminal blocks are the perfect addition to the existing product range. They are suitable for 5 x 20 mm type G fuse-links and also available as a version with a triggering state indicator. Their design makes them extremely robust and versatile.

Your advantages

  • Easily accessible fuse-links for convenient replacement
  • Potential distribution, thanks to continuous function shafts
  • Convenient testing, thanks to test points on both sides
  • Identification of defective fuses, thanks to the LED display

Main features

  • Push-in connection
  • Voltage: 1,000 V
  • Current: 10 A
  • Fuse format: 5 x 20 mm
  • Nominal cross section of flexible conductors: 6 mm²
  • Nominal cross section of rigid conductors: 16 mm²
  • Pitch width: 12.2 mm
  • Seal: twist caps