Back to overview

Always the best connection technology

    M12, all connection technologies - always the best connection technology

    With our connectors for assembly, we provide all connection technologies suitable for your application in an M12 design. Choose between Push-in or QUICKON fast connection technologies or a crimp, pierce or screw connection.

    Insulation displacement connection: contact within seconds using QUICKON

    M12 QUICKON connection  

    M12 QUICKON connection

    QUICKON provides the fastest connection for M12 connectors. The insulation displacement contact displaces the conductor insulation. It provides a resilient, vibration-resistant, and gas-tight conductor contact.

    Back to top

    Crimp connection: compact and can be automated

    M12 crimp connection  

    M12 crimp connection

    Crimp connection technology enables fast, automated connection wherever cables have to be assembled in large volumes. The extremely compact connector is suitable for railway applications.

    Back to top

    Pierce connection: for high packing densities

    M12 Piercecon® connection  

    M12 Piercecon® connection

    Connectors with pierce connection are impressive due to their compact and nevertheless high-position design. The contact is made via a contact pin, which pierces the single wires axially.

    Back to top

    Screw connection: the proven classic

    M12 screw connection  

    M12 screw connection

    The screw connection is one of the classic connection technology solutions. You can assemble a variety of cables and cable qualities universally on site.

    Back to top

    PHOENIX CONTACT Ltd

    Unit 15C, 906-930 Great South Road, Penrose
    Auckland 1061
    New Zealand

    Phone: 0508 474 636
    Toll Free (Local)
    09 950 8495

    Configurators

    Configure products and solutions for your individual application.

    Sensor/actuator cabling