Back to overview

PLC for PLCnext Technology – modular high-performance controller

The AXC F 3152 PLCnext Control device combines maximum performance with the robustness of the Axioline system and the total freedom afforded by the PLCnext Technology ecosystem. Implement automation projects without the limitations of proprietary systems using your preferred programming languages.

Your advantages

  • PLC-typical real-time performance and data consistency, also for high-level languages and model-based code
  • Integrated connection to Proficloud enables analysis of global machine and system data
  • Unlimited adaptability with quick and easy integration of open-source software, apps, and future technologies
  • Quick application development: several developers can work independently in different programming languages

Main features

  • Intel® Atom™ E3930 dual core – 2 x 1.3 GHz
  • Integrated UPS
  • Up to 128 PROFINET devices
  • Ready for time-sensitive networking
  • Up to 63 Axioline I/O modules
  • Left-alignable interface extension (INTERBUS, PROFIBUS, Ethernet)
  • Trusted Platform Module for security
  • M2M system networking with OPC UA

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495