Back to overview

PLC for PLCnext Technology – the entry-level model

The AXC F 1152 PLCnext Control device is the smart solution for implementing simple applications with PLCnext Technology. The highly modular PROFINET controller with a secure connection to Proficloud acts as the perfect communication hub for networking your system.

Your advantages

  • PLC-typical real-time performance and data consistency, also for high-level languages and model-based code
  • Integrated connection to Proficloud enables analysis of global machine and system data
  • Unlimited adaptability with quick and easy integration of open-source software, apps, and future technologies
  • Quick application development: several developers can work independently in different programming languages

Main features

  • Arm® Cortex®-A9 single core – 800 MHz
  • Up to 8 tasks
  • Up to 16 PROFINET devices
  • Up to 63 Axioline I/O modules
  • Trusted Platform Module for security
  • M2M system networking with OPC UA

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495