Back to overview

Inverted PCB connector for compact applications

PTSM 0,5/... PI inverted PCB connector  

Inverted PCB connector

With the new inverted PCB connectors from the PTSM series wire-to-wire connections are now possible as well as wire-to-board connections. The small design and high current carrying capacity make the connection system an ideal connection solution for the power supply.

Your advantages

  • Easy connection of the conductors thanks to fast, push-in, spring connection
  • High current carrying capacity of 6 A with very compact dimensions
  • Defined contact force ensures that contact remains stable over the long term
  • Wire-to-wire and wire-to-board connections possible

Main features

  • Currents: up to 6 A
  • Voltages: up to 320 V
  • Conductor cross sections: 0.14 mm² to 0.5 mm²
  • 2 to 8-pos.
  • Pitch: 2.5 mm
  • High-quality PA material in white

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service

Connection technology for LED applications

Connect modern LED PCBs quickly and easily

More Information