Back to overview

Vertical PCB connector with push-in spring connection

FKCOR/W PCB connectors  

Vertical PCB connector

With the new ­FKCOR/W PCB connectors you can connect conductors orthogonally to the plug-in direction. The spring opener on the top enables the clamping space to be opened easily. These properties make the connectors ideal for devices that are mounted on the DIN rail.

Your advantages

  • Easy connection of the conductors thanks to fast, push-in, spring connection
  • Available with screw flange and Lock and Release system
  • Conductor connection orthogonal to the plug-in direction for optimum accessibility
  • Space-saving: R and W versions enable use in double-level headers

Main features

  • Currents: up to 12 A
  • Voltages: up to 320 V
  • Pitch: 5.08 mm
  • 2 to 24-pos.
  • Test point
  • R and W versions
  • Conductor cross sections: 0.2 mm² to 2.5 mm²

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close