Back to overview

new

Multi-channel electronic circuit breakers – tailored specifically to your system

You can order the new CBMC...S-R-C multi-channel electronic circuit breakers in versions that are tailored specifically to your system. The integrated status output and reset input allow the device status to be monitored remotely and tripped channels to be switched on again.

Your advantages

  • Easy device replacement without re-planning due to the compact design and options for individual adjustment
  • Circuits can be adjusted without any tools via a single LED pushbutton
  • Can be ordered preconfigured: for device protection that meets the specific requirements of your system
  • Enhanced diagnostic and control options with the integrated status output and reset input

Main features

  • Four independent channels
  • Nominal current adjustable in 1 A increments
  • Can be configured individually
  • Status output and reset input
  • Individual marking options
  • Electronic protection against overload and short-circuit currents
  • Rated voltage: 24 V DC
  • Push-in connection


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers