Back to overview

Level monitoring

Level monitoring relays indicate the level of conductive liquids or changes in electrical resistance.

In the case of conductive level monitoring, the wetting of probe rods is evaluated. If the probes are wetted when immersed in the medium, the resistance changes.

Application examples

Level monitoring in a tank  

Level monitoring in a tank

  • Dry running protection for pumps
  • Overflow protection for tanks
  • Level regulation
  • Leak detection
  • Regulation of mixing ratios
  • Brake system monitoring in wind power plants

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495