Back to overview

new

Fuse terminal blocks up to 1000 V with screw connection

UK lever-type fuse terminal blocks provide the right fuse holder for various applications. With 32 A and a power dissipation of up to 4 W, they are perfect for demanding standard applications or photovoltaic systems with 1000 V DC. Fuse-links in accordance with IEC and UL round out the portfolio.

Your advantages

  • Easily accessible fuse-links are easy to replace
  • Easy potential collection or distribution with insertion bridges
  • Better heat dissipation, thanks to optional spacers
  • Quick identification of triggered fuses, thanks to LED status indicator and large-surface marking options

Main features

  • Screw connection
  • Current: 32 A
  • Power dissipation up to 4 W
  • Cross sections up to 25 mm²


Back to overview