Back to overview

new

Second generation GB/T DC charging cable – Fast charging in China with up to 250 kW

The new generation of DC charging cables designed to the GB/T standard supports charging power of up to 250 kW, making the charging process for electric vehicles even faster. In accordance with the latest GB/T standard, the vehicle connector can also be locked in its bracket to protect it from vandalism.

Your advantages

  • Fast charging of electric vehicles, thanks to high charging power
  • Protection against vandalism, thanks to locking mechanism in the bracket
  • Safe, thanks to temperature measurement directly at the power contacts
  • Reliable weather protection, thanks to IP54 degree of protection
  • Individual branding, thanks to the use of your own logo

Main features

  • Rated voltage: 1,000 V DC
  • Cable length: 5 … 10 m
  • Conforms to GB/T 20234.3-2015
  • CE-compliant in accordance with IEC 62196-3
  • CQC seal (China Quality Certification)
  • Degree of protection: IP54 (with protective cap)
  • Silver-plated power and signal contact surfaces
  • Low insertion and withdrawal forces


Back to overview