Back to overview

new

RJ45 contact inserts for heavy-duty connectors – Compact data transmission with D7 housing

Using the RJ45 contact inserts for HEAVYCON D7 housings, you can integrate RJ45 data cables into your application very compactly. Metal and plastic connector housings with a high degree of protection ensure secure and reliable data transmission.

Your advantages

  • Data transmission in the tightest space, thanks to a compact D7 design
  • High-speed data transmission up to 10 Gbps
  • Suitable for assembled data cables
  • Quick and easy cabling, thanks to the tool-free RJI connection

Main features

  • Size: D7
  • Material: PC
  • Contact material: copper alloy
  • Suitable for 10 Gbps CAT6A


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close