Back to overview

FAME 3 SL – The functions at a glance:

    Plug-in test socket for current transformer connection

    Plug-in test socket for current transformer applications  

    Plug-in test socket for current transformer applications

    This version can be used for a range of current transformer applications. To be able to tell the current transformer versions apart from other versions quickly and easily, the plug-in test sockets have a green housing.

    Back to top

    Plug-in test socket for voltage transformers

    Plug-in test socket for voltage transformer applications  

    Plug-in test socket for voltage transformer applications

    This voltage transformer version can be used for various voltage transducer applications. To be able to immediately tell the plug-in test sockets apart from other versions, they have grey housings.

    Back to top

    Plug-in test socket for power supply and signals

    Plug-in test socket power supply and signals  

    Plug-in test socket power supply and signals

    The third version is suitable for current and voltage transformer applications. To be able to tell the plug-in test sockets apart from the versions previously stated, they are manufactured in the colors green/blue.

    Back to top

    Mains protection – switching example with sequential switching sequence

    Circuit example with FAME 3 SL  

    Circuit example with FAME 3 SL

    Circuit example

    Back to top

    Back to overview
    Further information
    • FAME 3 SL – The functions at a glance:

    PHOENIX CONTACT Ltd

    Unit 15C, 906-930 Great South Road, Penrose
    Auckland 1061
    New Zealand

    Phone: 0508 474 636
    Toll Free (Local)
    09 950 8495