Back to overview

new

Axioline Smart Elements – compact and system-independent I/Os

The plug-in Axioline Smart Elements are system-independent modules without a local bus interface, which only perform a specific I/O function. Bus communication for the relevant I/O system is only realized in conjunction with a backplane.

Your advantages

  • Space savings in the installation without limiting the conductor cross section of 1.5 mm²
  • Low voltage drops over longer cable lengths
  • Reduced signal line installation times with Push-in Technology
  • Enable a wide range of applications and easy startup with reduced parameterization effort

Main features

  • 8 or 16 alternating terminal points on 15 mm x 62 mm for up to 1.5 mm² conductor cross section with ferrule
  • System-independent interface
  • Up to 6 A I/O supply
  • Diagnostic and status indicators
  • Integrated release mechanism


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495