Back to overview

Axioline F I/O modules – intrinsically safe and for extreme environments

In harsh environments, reliable communication is essential. Axioline F features a particularly robust mechanical design. The I/O system portfolio now includes XC versions for extreme conditions and intrinsically safe modules.

Your advantages

  • Wide range of possible applications with the extended temperature range
  • Coated printed circuit boards withstand even the toughest ambient conditions
  • Intrinsically safe I/O modules for using sensors and actuators up to zone 0
  • HART communication and NAMUR functionality intended for special applications in process automation

Main features

  • Extended temperature range: -40°C … +70°C
  • Installation in zone 2 in accordance with ATEX and IECEx
  • Coated PCBs
  • Maximum altitude: 3000 m above sea level without derating


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495