Back to overview

new

Axioline F M-Bus master – IP20 master for connecting M-Bus devices

The fast and robust Axioline F I/O system now includes an M-Bus master. It enables communication with standard M-Bus meters in accordance with EN 13757-2.

Your advantages

  • High number of M-Bus devices that can be connected
  • High transmission speed of up to 38,400 baud
  • Fast installation with Push-in connection technology

Main features

  • M-Bus two-wire connection for up to 80 devices
  • Transmission speed can be set between 300 and 38,400 baud
  • Process data width: 10 words
  • Collision detection
  • Integrated isolated M-Bus power supply
  • Electronic overload protection


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495