Back to overview

new

Protective covers for type 2 AC socket outlets – Reliable protection, quickly installed

We offer special protective covers in order to reliably protect the AC socket outlets in your charging stations and wall boxes from weather influences. Thanks to its front-side screw connection, the new, self-locking protective cover for type 2 socket outlets is even easier to install.

  • Reliable protection of your socket outlet from weather and vandalism
  • Extremely easy assembly, thanks to a front-side screw connection
  • Reduced assembly work, thanks to the pre-injected seal
  • No separate panel mounting frame required
  • Individual branding, thanks to the use of your own logo

Main features

  • Conforms to IEC 62196-2
  • Degree of protection: IP54
  • Self-locking
  • Dimensions (W  x  H  x D): 93.7 mm x 85 mm x 32.5 mm
  • Bore dimensions: 60 mm x 60 mm
  • The screws are not included in the scope of delivery


Back to overview