Back to overview

new

Type 1 AC charging cable with PSE certificate – AC charging in Japan with up to 7.5 kW

Our type 1 AC charging cables with open cable end are now available with PSE certification, which is the conventional safety standard for electrical installations in Japan. As a result, you can now successfully sell your AC charging stations and wall boxes on the Japanese market.

Your advantages

  • Successful sales of your charging solutions on the Japanese market
  • Secured to prevent accidental disconnection, thanks to a U-lock
  • Convenient handling, thanks to ergonomic design
  • Longitudinal water tightness prevents ingress of water through the cable
  • Individual branding, thanks to the use of your own logo

Main features

  • AC vehicle connector with open cable end
  • Rated voltage: 250 V AC
  • Rated current: 30 A, 1-phase
  • Cable length: 5 m (additional lengths on request)
  • Conforms to SAE J1772, IEC 62196-2, PSE
  • Silver-plated power and signal contact surfaces
  • Low insertion and withdrawal forces


Back to overview