Signal conditioners with functional safety and explosion protection

Signal conditioners with functional safety and explosion protection

Reliable and safe

MACX Analog offers outstanding safety for your applications with comprehensive explosion protection and functional safety.

Back to Signal conditioners

Category

Search in Signal conditioners with functional safety and explosion protection

Show all products in this category

MACX Analog signal conditioners provide you with a wide range of solutions for safe, interference-free analog and digital signal processing. In addition to the explosion protection for all zones and material groups, MACX Analog provides functional safety in accordance with SIL IEC/EN 61508 and PL EN ISO 13849.

Your advantages

  • Safe and reliable, thanks to international Ex approvals and functional safety in accordance with SIL and PL
  • High signal quality, thanks to safe electrical isolation and long service life, thanks to to low self-heating
  • Significant space savings, thanks to an overall width of just 12.5 mm for single and two-channel standard functions
  • Flexible supply: modular 24 V power bridging with group error messaging or wide-range input up to 230 V AC/DC
  • Service-friendly connection technology, thanks to coded, pluggable terminal blocks, with optional screw or Push-in connection
  • Fast signal connection with compact, robust Termination Carriers for system cabling
  • MACX Analog signal conditioners with functional safety and explosion protection are part of the COMPLETE line system

Fast, error-free signal connection with the Termination Carrier

Fast, error-free signal connection with the Termination Carrier

Fast signal connection

Plug and Play: with the Termination Carrier you can quickly and smoothly connect MACX Analog DIN rail devices to automation system input and output cards using pre-assembled VARIOFACE system cabling. The Termination Carrier is the most compact module carrier system on the market.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers