Our product range is varied: you'll find the right hardware for maintenance, servicing, and diagnostics.
Maximum possible flexibility for various applications: use the service interface from Phoenix Contact in control cabinets, infrastructure components, and devices in harsh industrial environments.
Service interfaces make maintenance, servicing, and diagnostics even easier. The robust mounting frames with IP65 degree of protection enable use in harsh industrial environments. The front plates offer numerous connection options in a confined space, as different contact inserts can be freely combined.
Service interfaces are available with the following inserts:
The EO electrical outlets can be used internationally with eleven different plug geometries for control cabinet or systems manufacturing. Additional functions such as LED displays, fuses, switches or circuit breakers expand your usage options.
You can choose to wire the sockets with Push-in or screw connection technology. The procedure for mounting the sockets is also extremely flexibly. Either latch them onto the DIN rail, or use screw or adhesive mounting. In combination with the adapter plate, sockets can also be built into the service interfaces.
"$pageName" on