Color
Lettering field size
Mounting type
Profile, self-adhesive, 1000 mm long, for accommodating UC and US materials, height: 15 mm
Marker carriers, transparent, unlabeled, mounting type: adhesive, lettering field size: 1000 x 15 mm
Marker carriers, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 12.5 mm
Marker carriers, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 15 mm
Marker carriers, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 18 mm
Marker carriers, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 27 mm
Marker carriers, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 8 mm
Profile, for screwing or riveting, 1000 mm long, for accommodating UC und US materials, height: 15 mm
Marker carriers, transparent, unlabeled, mounting type: screw, rivet, lettering field size: 1000 x 15 mm
"$pageName" on