Product list Test plugs according to VDE

Filter

26 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTPR-2/A7 - 3069484

Test plug, with twist grip, VDE coded A7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/A14 - 3069487

Test plug, with twist grip, VDE coded A14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/B7 - 3069485

Test plug, with twist grip, VDE coded type B7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/B14 - 3069488

Test plug, with twist grip, VDE coded type B14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/B19 - 3069490

Test plug, with twist grip, VDE coded type B19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/C14 - 3069489

Test plug, with twist grip, VDE coded type C14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/C19 - 3069491

Test plug, with twist grip, VDE coded type C19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/D19 - 3069492

Test plug, with twist grip, VDE coded type D19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/E7 - 3069486

Test plug, with twist grip, VDE coded type E7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/F19 - 3069493

Test plug, with twist grip, VDE coded type F19, number of positions: 19, width: 187.5 mm, color: gray

26 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close