Test plugs product list

Filter

47 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTP-3/4S - 3069950

Test plug, number of positions: 4, width: 65.2 mm, color: gray

Test plug - FTP-3/5S - 3069958

Test plug, number of positions: 5, width: 73.4 mm, color: gray

Test plug - FTP-3/6S - 3069959

Test plug, number of positions: 6, width: 81.5 mm, color: gray

Test plug - FTP-3/7S - 3069960

Test plug, number of positions: 7, width: 89.7 mm, color: gray

Test plug - FTP-3/8S - 3069961

Test plug, number of positions: 8, width: 97.8 mm, color: gray

Test plug - FTP-3/9S - 3069962

Test plug, number of positions: 9, width: 106 mm, color: gray

Test plug - FTP-3/10S - 3069951

Test plug, number of positions: 10, width: 114.1 mm, color: gray

Test plug - FTP-3/11S - 3069963

Test plug, number of positions: 11, width: 122.3 mm, color: gray

Test plug - FTP-3/12S - 3069952

Test plug, number of positions: 12, width: 130.4 mm, color: gray

Test plug - FTP-3/13S - 3069964

Test plug, number of positions: 13, width: 131.7 mm, color: gray

47 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close