Product list Accessories for PLD machine lights

Filter

55 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Mounting holder - PLD M-ME MC/D40 - 2702492

Mounting holder, AIMgSi0,5: Aluminum, for machine lights PLD M 260 .../D40, Swiveling range ±20°

Mounting holder - PLD M-ME MC/D70 - 2702493

Mounting holder, AIMgSi0,5: Aluminum, for machine lights PLD M 260 .../D70, Swiveling range ±30°

Mounting brackets - PLD M-ME MB/D70 - 2702494

Mounting brackets, stainless, 2A (X5CrNi-18-10): Steel, for machine lights PLD M 260 .../D70, Swiveling range ±65°

Mounting brackets - PLD M-ME MB/D40 - 2702527

Mounting brackets, stainless, 2A (X5CrNi-18-10): Steel, for machine lights PLD M 260 .../D40, Swiveling range ±45°

Sensor/actuator cable - SAC-3P-MS/ 0,3-PUR/FS SCO - 1518724

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.3 m

Sensor/actuator cable - SAC-3P-MS/ 0,6-PUR/FS SCO - 1518737

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.6 m

Sensor/actuator cable - SAC-3P-MS/ 1,5-PUR/FS SCO - 1518740

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 1.5 m

Sensor/actuator cable - SAC-3P-MS/ 3,0-PUR/FS SCO - 1518753

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 3 m

Sensor/actuator cable - SAC-4P-MS/ 0,3-PUR/FS SCO - 1518889

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.3 m

Sensor/actuator cable - SAC-4P-MS/ 0,6-PUR/FS SCO - 1518892

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.6 m

55 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close