Product list Antennas and cables

Filter

47 Results

facetDefinition[facetId=PIM_FAC_FREQUENCY_BAND_CBX_STR, helpText=, helpImageUrl=]

Frequency band

  • More Options
    close

    Frequency band



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Antenna - ANT-OMNI-868-01 - 2702136

Omnidirectional antenna, 868 MHz, gain: 4 dBi, polarization: linear, opening angle: h/v 360°/30°, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clips, ATEX and IECEx approval

Antenna - ANT-DIR-868-01 - 2702137

Directional antenna, 868 MHz, gain: 3.5 dBi, polarization: circular, opening angle: h/v 135°/90°, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clips, ATEX and IECEx approval

Antenna - TC ANT MOBILE/GPS - 2903590

Combined mobile phone GPS antenna with omnidirectional characteristic, 2 m antenna cable with SMA round plug (GSM/UMTS) and R-SMA round plug (GPS)

Antenna - PSI-GSM/UMTS-QB-ANT - 2313371

GSM UMTS antenna, with omnidirectional characteristic, 2 m antenna cable with SMA round connector

Antenna - TC ANT MOBILE WALL 5M - 2702273

Multiband mobile phone antenna with mounting bracket for outdoor installation. 5 m antenna cable with SMA round plug

Antenna - RAD-ISM-2400-ANT-OMNI-2-1 - 2867461

Omnidirectional antenna, 2.4 GHz, gain: 2 dBi, polarization: linear, opening angle: h/v 360°/75°, degree of protection: IP65, connection: MCX (male), incl. 1.5 m / 5 ft. connecting cable and mounting bracket for wall mounting

Antenna - RAD-ISM-2400-ANT-PAN- 8-0 - 2867610

Directional antenna, 2.4 GHz, gain: 8 dBi, polarization: linear, opening angle: h/v 75°/70°, degree of protection: IP55, connection: SMA (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-OMNI-9-0 - 2867623

Omnidirectional antenna, 2.4 GHz, gain: 9 dBi, polarization: linear, opening angle: h/v 360°/15°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-PAR-19-0 - 2867885

Directional antenna, 2.4 GHz, gain: 19 dBi, polarization: linear, opening angle: h/v 17°/11°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-OMNI-5-0 - 2884923

Omnidirectional antenna, 2.4 GHz, gain: 5 dBi, polarization: linear, opening angle: h/v 360°/45°, degree of protection: IP55, connection: SMA (male)

47 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close