Product list Accessories

Filter

9 Results

facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DRIVE_STR, helpText=The shape of the blade tip is selected here, e.g., slot, Phillips, helpImageUrl=/assets/images_pr/facet_help/large/51685_1000_int_02.jpg]

Tool - SF-CCK 9 - 1212525

Control cabinet keys made of metal for all the usual closures: Two-way key bit 3-5 mm, square 5,6,7-8,9-10 mm, triangle 7,8-9,10-11 mm, special 6 mm

Control cabinet key - USS 4 - 1203149

Control cabinet key, metal, for all common types of control cabinet

Torque screwdriver - TSD-M 6NM - 1212226

Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 3 ‐ 6 Nm

Screw insert - SF-BIT-PHSL 2-70 - 1212601

Screw bit, positive/negative PH/bladed, E6.3-1/4" drive, size: PH 2 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1174

Screw plug - AE LO CP SQ 8MM - 0899511

Screw plug, For polyester enclosure with door, 8 mm square bit, color: beige

Screw plug - AE LO CP DW - 0899514

Screw plug, for polyester enclosure with door, double bit, color: beige

Screw plug - AE LOS CP CS - 0899518

Screw plug, for polyester enclosure with door, Philips, length: 42 mm, diameter: 16.8 mm, color: beige

Screw plug - AE LO CP KN - 0899508

Screw plug, For polyester enclosure with door, handle design, length: 75.6 mm, width: 57 mm, color: beige

Screw plug - AE LOS CP SQ 8MM - 0899517

Screw plug, For polyester enclosure with door, 8 mm square bit, length: 42 mm, diameter: 16.8 mm, color: beige

9 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close