Product list Forcibly guided coupling relays

Filter

16 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=]
new

Relay Module - RIF-1-RPT-LDP-24DC/2X21/FG - 2908215

Pre-assembled relay module with Push-in connection, consisting of: relay base, safety relay with force-guided contacts in accordance with DIN EN 50205, plug-in display/interference suppression module, and retaining bracket, contact type: 2 changeover contacts, input voltage: 24 V DC

Extension module - PSR-SCF- 24UC/URM/2X21 - 2981363

Safe coupling relay with force-guided contacts, 2 changeover contacts, 1-channel, fixed screw terminal block, width: 17.5 mm

Coupling relay - PSR-SCP- 24UC/URM/3X1/3X2 - 2981839

Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/3X1/3X2 - 2981842

Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, plug-in spring-cage terminal block, width: 22.5 mm

Coupling relay - PSR-SCF- 24UC/URM/4X1/2X2 - 2981444

Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed screw terminal block, width: 40 mm

Coupling relay - PSR-SPF- 24UC/URM/4X1/2X2 - 2981457

Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed spring-cage terminal block, width: 40 mm

Coupling relay - PSR-SCP- 24UC/URM/5X1/2X2 - 2963747

Safe coupling relay with force-guided contacts, 5 N/O contacts, 2 N/C contacts, 1-channel, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/5X1/2X2 - 2963970

Safe coupling relay with force-guided contacts, 5 N/O contacts, 2 N/C contacts, 1-channel, plug-in spring-cage terminal block, width: 22.5 mm

Coupling relay - PSR-SCP- 24UC/URM/5X1/1X2 - 2981952

Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, plug-in screw terminal block, width: 22.5 mm

Coupling relay - PSR-SPP- 24UC/URM/5X1/1X2 - 2981965

Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, plug-in spring-cage terminal block, width: 22.5 mm

16 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close