Product list PCB connectors

Filter

9,217 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal voltage IN (UL)

  • More Options
    close

    Nominal voltage IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal current IN (UL)

  • More Options
    close

    Nominal current IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_MATERIAL_CONTACT_SURFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

  • More Options
    close

    Type of locking



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=]

Plug - DFK-IPC 16/ 2-ST-10,16 - 1703690

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-10,16 - 1703771

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-SH-10,16 - 1703933

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-ST-10,16 - 1703700

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-STF-10,16 - 1703784

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Printed-circuit board connector - DFK-IPC 16/ 3-STF-10,16 EF - 1765667

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug - DFK-IPC 16/ 3-STF-SH-10,16 - 1703946

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-ST-10,16 - 1703713

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-10,16 - 1703797

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Printed-circuit board connector - DFK-IPC 16/ 4-STF-10,16 EF - 1765670

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

9,217 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close