Product list Connectors

Filter

25 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_OUTER_DIAMETER_CBX_STR, helpText=The outside diameter of the cable to be connected is selected here, helpImageUrl=/assets/images_pr/facet_help/large/53307_1000_int_02.jpg]
The outside diameter of the cable to be connected is selected here

The outside diameter of the cable to be connected is selected here

Cable diameter

  • More Options
    close

    Cable diameter



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=]

Connector - SACC-M12MS-5CON-DM 3-5 SH VA - 1440012

Connector, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Connector - SACC-M12MS-5CON-DM 5-8 SH VA - 1440025

Connector, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12FS-5CON-DM 3-5 SH VA - 1440038

Connector, 5-position, shielded, Socket straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Connector - SACC-M12FS-5CON-DM 5-8 SH VA - 1440041

Connector, 5-position, shielded, Socket straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12FSB-5CON-DM 5-8 SH VA - 1440135

Connector, 5-position, shielded, Socket straight M12, B-coded, Screw connection, knurl material: Stainless steel 1.4404, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12MSB-5CON-DM 5-8 SH VA - 1440148

Connector, 5-position, shielded, Plug straight M12, B-coded, Screw connection, knurl material: Stainless steel 1.4404, external cable diameter 5.5 mm ... 8.6 mm

Sensor/actuator connector - SACC-M12MS-4QO-0,34-VA - 1440753

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 3.5 mm ... 6 mm

Sensor/actuator connector - SACC-M12FS-4QO-0,34-VA - 1440766

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 3.5 mm ... 6 mm

Sensor/actuator connector - SACC-M12MS-4QO-0,75-VA - 1440779

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 4 mm ... 8 mm

Sensor/actuator connector - SACC-M12FS-4QO-0,75-VA - 1440782

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 4 mm ... 8 mm

25 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close