Product list Marking material

Filter

589 Results

facetDefinition[facetId=PIM_FAC_PRINTER_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRINTED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Cable marker - LS-WMTB-AL (29X8) - 0831500

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: 29 x 8 mm

Cable marker - LS-WMTB-AL (40X15) - 0831501

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 40 x 15 mm

Cable marker - LS-WMTB-AL (60X15) - 0831502

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 60 x 15 mm

Cable marker - LS-WMTB-AL (100X15) - 0831503

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 100 x 15 mm

Cable marker - LS-WMTB-AL (D25) - 0831504

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: d 25 mm

Cable marker - LS-WMTB-AL (D30) - 0831505

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: d 30 mm

Cable marker - LS-WMTB-AL (29X8) BK - 0831508

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: 29 x 8 mm

Cable marker - LS-WMTB-AL (40X15) BK - 0831509

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 40 x 15 mm

Cable marker - LS-WMTB-AL (60X15) BK - 0831510

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 60 x 15 mm

Cable marker - LS-WMTB-AL (100X15) BK - 0831511

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 100 x 15 mm

589 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close