Product list Cables

Filter

204 Results

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_KNURL_MATERIAL_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-4P-M12MS/1,5-600 FB - 1404002

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on free cable end, cable length: 1.5 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MS/3,0-600 FB - 1404003

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on free cable end, cable length: 3 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MS/5,0-600 FB - 1404004

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on free cable end, cable length: 5 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MS/10,0-600 FB - 1404005

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug straight M12, A-coded, on free cable end, cable length: 10 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MR/1,5-600 FB - 1404006

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M12, A-coded, on free cable end, cable length: 1.5 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MR/3,0-600 FB - 1404007

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M12, A-coded, on free cable end, cable length: 3 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MR/5,0-600 FB - 1404008

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M12, A-coded, on free cable end, cable length: 5 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-M12MR/10,0-600 FB - 1404009

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M12, A-coded, on free cable end, cable length: 10 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-1,5-600/M12FS FB - 1404010

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket straight M12, A-coded, cable length: 1.5 m, Hygienic design, with plastic knurl

Sensor/actuator cable - SAC-4P-3,0-600/M12FS FB - 1404011

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket straight M12, A-coded, cable length: 3 m, Hygienic design, with plastic knurl

204 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close