Product list Accessories

Filter

35 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Data cable - MINI-SCREW-USB-DATACABLE - 2908217

Used for communication between an industrial PC and Phoenix Contact devices with USB-Mini-B connection.

Data cable - IFS-USB-DATACABLE - 2320500

Used for communicating between industrial PCs and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS or TRIO UPS.

Data cable - IFS-RS232-DATACABLE - 2320490

Data cable for communication between devices with a D-SUB 9 RS-232 connection and Phoenix Contact devices with the 12-pos. IFS data port such as QUINT UPS-IQ or TRIO UPS.

Data cable - IFS-MINI-DIN-DATACABLE - 2320487

Data cable for communication, e.g., between Phoenix Contact type ILC 1xx Inline controllers and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ UPS or TRIO UPS

Memory block - IFS-CONFSTICK - 2986122

Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.

Memory block - IFS-CONFSTICK-L - 2901103

Multi-functional memory block with handle for the INTERFACE system; for easy storage and back up of the configuration.

Mounting set for securing the batteries - BATTERY MOUNTING CASE - 2320458

Used for mounting batteries that cannot be mounted on DIN rails.

Mounting set for securing the batteries - BATTERY MOUNTING KIT - 2320788

Used for mounting batteries that cannot be mounted on DIN rails.

Fuse - FUSE 40A/32V ATOF - 2908357

Fuse, nominal current: 40 A, length: 19 mm, width: 5 mm, height: 18.8 mm

Fuse - FUSE 10A/400V GRL - 2908358

Fuse, nominal current: 10 A, length: 31.8 mm, diameter: 6.35 mm

35 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close