Product list for device connectors

Filter

508 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Flush-type connector - SACCBP-FS-4CON-M16/1,0-PUR SCO - 1419302

Flush-type socket, shielded, 4-pos., M12, A-coded, rear/screw mounting with M16 thread, with 1 m cable, 4 x 0.34 mm²

Flush-type connector - SACCBP-FS-4CON-M16/2,0-PUR SCO - 1419315

Flush-type socket, shielded, 4-pos., M12, A-coded, rear/screw mounting with M16 thread, with 2 m cable, 4 x 0.34 mm²

Flush-type connector - SACCBP-FS-5CON-M16/1,0-PUR SCO - 1419328

Flush-type socket, shielded, 5-pos., M12, A-coded, rear/screw mounting with M16 thread, with 1 m line, 5 x 0.34 mm²

Flush-type connector - SACCBP-FS-5CON-M16/2,0-PUR SCO - 1419331

Flush-type socket, shielded, 5-pos., M12, A-coded, rear/screw mounting with M16 thread, with 2 m cable, 5 x 0.34 mm²

Flush-type connector - SACCBP-FS-8CON-M16/2,0-PUR SCO - 1419344

Flush-type socket, shielded, 8-pos., M12, A-coded, rear/screw mounting with M16 thread, with 2 m cable, 8 x 0.25 mm²

Flush-type connector - SACCBP-FS-8CON-M16/1,0-PUR SCO - 1419357

Flush-type socket, shielded, 8-pos., M12, A-coded, rear/screw mounting with M16 thread, with 1 m cable, 8 x 0.25 mm²

Flush-type connector - SACCBP-MS-4CON-M16/2,0-PUR SCO - 1419386

Flush-type plug, shielded, 4-pos., M12, A-coded, rear/screw mounting with M16 thread, with 2 m cable, 4 x 0.34 mm²

Flush-type connector - SACCBP-MS-4CON-M16/1,0-PUR SCO - 1419399

Flush-type plug, shielded, 4-pos., M12, A-coded, rear/screw mounting with M16 thread, with 1 m cable, 4 x 0.34 mm²

Flush-type connector - SACCBP-MS-5CON-M16/1,0-PUR SCO - 1419409

Flush-type plug, shielded, 5-pos., M12, A-coded, rear/screw mounting with M16 thread, with 1 m cable, 5 x 0.34 mm²

Flush-type connector - SACCBP-MS-5CON-M16/2,0-PUR SCO - 1419412

Flush-type plug, shielded, 5-pos., M12, A-coded, rear/screw mounting with M16 thread, with 2 m cable, 5 x 0.34 mm²

508 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close