Product list HMIs for Movicon™ software

Filter

52 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_RAM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DISPLAY_RESOLUTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DATA_MEM_SIZE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DISPLAY_SIZE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_OPERATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FIELDBUS_CBX_STR, helpText=, helpImageUrl=]

Fieldbuses

facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

facetDefinition[facetId=PIM_FAC_OPERATING_SYSTEM_STR, helpText=, helpImageUrl=]

Touch panel - TP57XIT-10/3117C240 S00051 - 2401135

Touch panel with 14.5 cm/5.7" TFT active-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: MPI)

Touch panel - TP57XIT-10/3112C240 S00051 - 2401133

Touch panel with 14.5 cm/5.7" TFT active-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: CAN)

Touch panel - TP57XIT-10/3101C240 S00051 - 2401125

Touch panel with 14.5 cm/5.7" TFT active-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: without)

Touch panel - TP65XIT-10/3117C240 S00051 - 2401147

Touch panel with 16.5 cm/6.5" TFT-display (Analog resistive (polyester)), 640 x 480 Pixel (VGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: MPI)

Touch panel - TP65XIT-10/3101C240 S00051 - 2401144

Touch panel with 16.5 cm/6.5" TFT-display (Analog resistive (polyester)), 640 x 480 Pixel (VGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: without)

Touch panel - TP70XIT-10/3113C240 S00051 - 2401172

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: PROFIBUS DP)

Touch panel - TP70XIT-10/3103C240 S00051 - 2401166

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1x COM (RS-232/485), 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: without)

Touch panel - TP70XIT-10/3101C240 S00051 - 2401158

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: without)

Touch panel - TP70XIT-10/3117C110 S00051 - 2401523

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: without)

Touch panel - TP70XIT-10/3120C240 S00050 - 2401177

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 262144 colors , XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Movicon™. (bus system: KNX)

52 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close